Morse Heavy Cottered Roller Chain - 60HC 10FT
Part #:322238
Catalog #:60HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Chain Construction: | Cottered |
| Pin Diameter (in): | 0.234 in | Chain Family: | 60 |
| Roller Width (in): | 0.5 in | Material: | Steel |
| Roller Diameter (in): | 0.468 in | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Pin Length (in): | 1.115 in | Width Over Pins/Total Width (in): | 1.115 in |
| Plate Thickness (in): | 0.125 in | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.7 in | Base Catalog No: | 60H |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288455738 | Weight: | 1.22 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

