Morse Heavy Cottered Roller Chain - 100HC 10FT
Part #:322242
Catalog #:100HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 100 | Chain Construction: | Cottered |
| Material: | Steel | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Number of Connecting Links Included: | 1 |
| Roller Width (in): | 0.75 in | Number of Strands/Width: | 1 |
| Chain Type: | Heavy | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 1.684 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.187 in |
| Width Over Pins/Total Width (in): | 1.684 in | Inside Plate Height (in): | 1.166 in |
| Base Catalog No: | 100H |
General Specifications
| UPC: | 662288455776 | Weight: | 3.12 LB |
| Packaged Length: | 13.70 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

