Morse Heavy Cottered Roller Chain - 60H-3C 10FT
Part #:322506
Catalog #:60H-3C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Chain Family: | 60 |
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.468 in |
| Number of Connecting Links Included: | 1 | Chain Construction: | Cottered |
| Chain Pitch (in): | 0.75 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 3.176 in | Transverse Pitch (in): | 1.028 in |
| Base Catalog No: | 60H-3 | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.125 in | Pin Length (in): | 3.176 in |
| Inside Plate Height (in): | 0.7 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456445 | Weight: | 3.54 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 3.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

