Morse Heavy Cottered Roller Chain - 80H-3C 10FT
Part #:322512
Catalog #:80H-3C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.312 in | Chain Family: | 80 |
| Roller Width (in): | 0.625 in | Roller Diameter (in): | 0.625 in |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Number of Strands/Width: | 3 | Chain Construction: | Cottered |
| Chain Pitch (in): | 1 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.156 in | Side Plate Configuration: | Hourglass |
| Base Catalog No: | 80H-3 | Width Over Pins/Total Width (in): | 3.971 in |
General Specifications
| UPC: | 662288456483 | Weight: | 6.25 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 4.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

