Morse Heavy Riveted Roller Chain - 60HR 10FT
Part #:322237
Catalog #:60HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.5 in | Roller Diameter (in): | 0.468 in |
| Chain Family: | 60 | Material: | Steel |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.234 in |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 1 |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 0.7 in | Pin Length (in): | 1.115 in |
| Width Over Pins/Total Width (in): | 1.115 in | Base Catalog No: | 60H |
| Plate Thickness (in): | 0.125 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288455721 | Weight: | 1.22 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

