Morse Heavy Riveted Roller Chain - 100HR 10FT
Part #:322241
Catalog #:100HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Construction: | Riveted |
| Roller Diameter (in): | 0.75 in | Chain Family: | 100 |
| Number of Connecting Links Included: | 1 | Pin Diameter (in): | 0.375 in |
| Roller Width (in): | 0.75 in | Number of Strands/Width: | 1 |
| Chain Type: | Heavy | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Side Plate Configuration: | Hourglass | Width Over Pins/Total Width (in): | 1.684 in |
| Pin Length (in): | 1.684 in | Base Catalog No: | 100H |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.166 in |
| Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662288455769 | Weight: | 3.10 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

