Morse Heavy Riveted Roller Chain - 140HR 10.21FT
Part #:322245
Catalog #:140HR 10.21FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 140 | Roller Width (in): | 1 in |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 1 |
| Chain Construction: | Riveted | Roller Diameter (in): | 1 in |
| Pin Diameter (in): | 0.5 in | Material: | Steel |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1.75 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 2.241 in | Base Catalog No: | 140H |
| Pin Length (in): | 2.241 in | Plate Thickness (in): | 0.25 in |
| Inside Plate Height (in): | 1.634 in | Total Length (ft): | 10.21 ft |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288455806 | Weight: | 5.60 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 15.90 IN |
| Packaged Height: | 2.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

