Morse Heavy Riveted Roller Chain - 160HR 10FT
Part #:322247
Catalog #:160HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1.25 in | Number of Strands/Width: | 1 |
| Chain Family: | 160 | Number of Connecting Links Included: | 1 |
| Chain Construction: | Riveted | Material: | Steel |
| Pin Diameter (in): | 0.563 in | Roller Diameter (in): | 1.125 in |
| Chain Pitch (in): | 2 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Total Length (ft): | 10 ft | Base Catalog No: | 160H |
| Width Over Pins/Total Width (in): | 2.646 in | Pin Length (in): | 2.646 in |
| Inside Plate Height (in): | 1.866 in | Plate Thickness (in): | 0.281 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288455820 | Weight: | 7.07 LB |
| Packaged Length: | 17.10 IN | Packaged Width: | 17.80 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

