Morse Heavy Riveted Roller Chain - 60H-2R 10FT
Part #:322502
Catalog #:60H-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.5 in | Material: | Steel |
| Pin Diameter (in): | 0.234 in | Number of Strands/Width: | 2 |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.468 in | Chain Family: | 60 |
| Chain Pitch (in): | 0.75 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.125 in |
| Pin Length (in): | 2.148 in | Transverse Pitch (in): | 1.028 in |
| Inside Plate Height (in): | 0.7 in | Base Catalog No: | 60H-2 |
| Width Over Pins/Total Width (in): | 2.148 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456407 | Weight: | 2.31 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

