Morse Heavy Riveted Roller Chain - 80H-2R 10FT
Part #:322508
Catalog #:80H-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 2 |
| Roller Diameter (in): | 0.625 in | Roller Width (in): | 0.625 in |
| Chain Construction: | Riveted | Chain Family: | 80 |
| Pin Diameter (in): | 0.312 in | Material: | Steel |
| Chain Pitch (in): | 1 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.934 in | Pin Length (in): | 2.688 in |
| Plate Thickness (in): | 0.156 in | Width Over Pins/Total Width (in): | 2.688 in |
| Total Length (ft): | 10 ft | Transverse Pitch (in): | 1.283 in |
| Base Catalog No: | 80H-2 | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456469 | Weight: | 4.17 LB |
| Packaged Length: | 12.40 IN | Packaged Width: | 11.90 IN |
| Packaged Height: | 2.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

