Morse Heavy Riveted Roller Chain - 60HR 50FT
Part #:338960
Catalog #:60HR 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Chain Family: | 60 |
| Number of Connecting Links Included: | 5 | Material: | Steel |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Chain Construction: | Riveted |
| Chain Type: | Heavy | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 1.115 in | Base Catalog No: | 60H |
| Total Length (ft): | 50 ft | Plate Thickness (in): | 0.125 in |
| Side Plate Configuration: | Hourglass | Pin Length (in): | 1.115 in |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288753179 | Weight: | 1.18 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

