Morse Heavy Riveted Roller Chain - 80HR 100FT
Part #:343963
Catalog #:80HR 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Chain Family: | 80 |
| Material: | Steel | Roller Width (in): | 0.625 in |
| Roller Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Chain Construction: | Riveted | Pin Diameter (in): | 0.313 in |
| Chain Pitch (in): | 1 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Base Catalog No: | 80H | Pin Length (in): | 1.4 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 100 ft |
| Inside Plate Height (in): | 0.934 in | Plate Thickness (in): | 0.156 in |
| Width Over Pins/Total Width (in): | 1.4 in |
General Specifications
| UPC: | 662288866343 | Weight: | 2.03 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

