Morse Heavy Riveted Roller Chain - 80H-3R 10FT
Part #:371915
Catalog #:80H-3R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.312 in | Number of Strands/Width: | 3 |
| Material: | Steel | Chain Construction: | Riveted |
| Roller Width (in): | 0.625 in | Roller Diameter (in): | 0.625 in |
| Chain Family: | 80 | Number of Connecting Links Included: | 1 |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Base Catalog No: | 80H-3 |
| Inside Plate Height (in): | 0.934 in | Side Plate Configuration: | Hourglass |
| Transverse Pitch (in): | 1.389 in | Pin Length (in): | 3.971 in |
| Plate Thickness (in): | 0.156 in | Width Over Pins/Total Width (in): | 3.971 in |
General Specifications
| UPC: | 662288860266 | Weight: | 6.16 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 4.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

