Morse Heavy Riveted Roller Chain - 120H-2R 10FT
Part #:371937
Catalog #:120H-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 120 | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.875 in | Pin Diameter (in): | 0.437 in |
| Material: | Steel | Number of Strands/Width: | 2 |
| Chain Construction: | Riveted | Roller Width (in): | 1 in |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.5 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 1.4 in | Width Over Pins/Total Width (in): | 4.019 in |
| Plate Thickness (in): | 0.219 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Pin Length (in): | 4.019 in |
| Base Catalog No: | 120H-2 | Transverse Pitch (in): | 1.924 in |
General Specifications
| UPC: | 662288860235 | Weight: | 8.40 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 5.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

