Morse High Strength Cottered Roller Chain - 8-100HC 10FT
Part #:322006
Catalog #:8-100HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 100 | Number of Strands/Width: | 1 |
| Chain Construction: | Cottered | Roller Width (in): | 0.75 in |
| Material: | Steel | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.375 in | Roller Diameter (in): | 0.75 in |
| Chain Pitch (in): | 1.25 in | Chain Type: | High Strength |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 1.166 in | Plate Thickness (in): | 0.187 in |
| Pin Length (in): | 1.684 in | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 1.684 in | Base Catalog No: | 8-100H |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288455189 | Weight: | 3.15 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 2.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

