Morse High Strength Riveted Roller Chain - 8-60HR 10FT
Part #:321907
Catalog #:8-60HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Roller Width (in): | 0.5 in | Number of Strands/Width: | 1 |
| Chain Family: | 60 | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.234 in | Roller Diameter (in): | 0.468 in |
| Product Type: | Roller Chain | Chain Type: | High Strength |
| Chain Pitch (in): | 0.75 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 1.115 in | Plate Thickness (in): | 0.125 in |
| Side Plate Configuration: | Hourglass | Pin Length (in): | 1.115 in |
| Inside Plate Height (in): | 0.7 in | Total Length (ft): | 10 ft |
| Base Catalog No: | 8-60H |
General Specifications
| UPC: | 662288455066 | Weight: | 1.25 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

