Link-Belt LBC2052HP10BX Roller Chains - LBC2052HP10BX
Part #:10483427
Catalog #:LBC2052HP10BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.25 in | Pin Length (in): | 0.8 in |
| Product Type: | Hollow Pin Carrier Roller Double Pitch | Width Between Outer Plates (in): | 0.41 in |
| Pin Diameter (in): | 0.28 in | Plate Thickness (in): | 0.08 in |
| Base Catalog No: | C2052 | Material: | Steel |
| Number of Strands/Width: | 1 | Inside Plate Height (in): | 0.59 in |
| Minimum Tensile Strength (lbs): | 2,540 lb | Series: | Roller Chain |
| Roller Diameter (in): | 0.75 in |
General Specifications
| UPC: | 793699139723 | Weight: | 0.78 LB |
| Country of Origin: | Taiwan, Republic of China |

