Morse Moisture Guard Riveted Roller Chain - 35MG R 10FT
Part #:342391
Catalog #:35MG R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.141 in | Number of Connecting Links Included: | 1 |
| Coating: | Moisture Guard | Chain Family: | 35 |
| Chain Construction: | Riveted | Material: | Steel |
| Roller Diameter (in): | 0.2 in | Roller Width (in): | 0.1875 in |
| Number of Strands/Width: | 1 | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.375 in | Chain Type: | Moisture Guard |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 0.35 in | Plate Thickness (in): | 0.05 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 35 |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 0.466 in |
| Pin Length (in): | 0.466 in | Minimum Tensile Strength (lbs): | 1,758 lb |
General Specifications
| UPC: | 662288805663 | Weight: | 0.25 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

