Morse Nickel Plated Riveted Roller Chain - 50NP R 10FT
Part #:321260
Catalog #:50NP R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.375 in | Number of Connecting Links Included: | 1 |
| Chain Construction: | Riveted | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.4 in | Pin Diameter (in): | 0.2 in |
| Coating: | Nickel Plated | Chain Family: | 50 |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.625 in | Chain Type: | Nickel Plated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Plate Thickness (in): | 0.08 in | Width Over Pins/Total Width (in): | 0.79 in |
| Side Plate Configuration: | Hourglass | Pin Length (in): | 0.79 in |
| Total Length (ft): | 10 ft | Base Catalog No: | 50NP |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288454540 | Weight: | 0.71 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

