Morse NYLATRON THERMOPLASTIC CHAIN - 40 NYLATRON 10 FT
Part #:2362374
Catalog #:40 NYLATRON 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.3125 in | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 0.5 in | Material: | Thermoplastic |
| Pin Diameter (in): | 0.156 in | Chain Construction: | Snap together |
| Chain Type: | Plastic | Roller Width (in): | 0.3125 in |
| Coating: | Uncoated | Chain Family: | 40 |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 0.725 in |
| Base Catalog No: | 40 | Minimum Tensile Strength (lbs): | 3,125 lb |
| Pin Length (in): | 0.725 in | Inside Plate Height (in): | 0.46 in |
| Plate Thickness (in): | 0.088 in |
General Specifications
| UPC: | 662460389714 | Weight: | 0.10 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 3926.90.6090 |
| Country of Origin: | United States of America |

