Morse O Ring Cottered Roller Chain - 60XLO C/L C/P P/F
Part #:2361962
Catalog #:60XLO C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Chain Construction: | Cottered |
| Material: | Carbon Steel | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.469 in | Roller Width (in): | 0.5 in |
| Chain Family: | 60 | Pin Diameter (in): | 0.234 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | O Ring | Link Type: | Connecting Link |
| Connecting Link: | Press Fit - Optional | Width Over Pins/Total Width (in): | 1.301 in |
| Plate Thickness (in): | 0.094 in | Inside Plate Height (in): | 0.712 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 60XLO |
General Specifications
| UPC: | 662460389882 | Weight: | 0.07 LB |
| Packaged Length: | 1.45 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.70 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

