Morse O Ring Cottered Roller Chain - 50XLO 10 FT
Part #:2362077
Catalog #:50XLO 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Material: | Carbon Steel |
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 0.4 in |
| Chain Construction: | Cottered | Number of Strands/Width: | 1 |
| Chain Family: | 50 | Roller Width (in): | 0.375 in |
| Chain Type: | O Ring | Chain Pitch (in): | 0.625 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 0.95 in | Pin Length (in): | 0.95 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.08 in |
| Base Catalog No: | 50XLO | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.594 in |
General Specifications
| UPC: | 662460389851 | Weight: | 0.83 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

