Rex REX140R9F11BX Roller Chains - REX140R9F11BX
Part #:10488013
Catalog #:REX140R9F11BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width Between Outer Plates (in): | 1 in | Minimum Tensile Strength (lbs): | 38,280 lb |
| Base Catalog No: | 140 | Plate Thickness (in): | 0.22 in |
| Sprocket Unit: | C-28 | Chain Pitch (in): | 1.75 in |
| Number of Strands/Width: | 1 | Inside Plate Height (in): | 1.56 in |
| Roller Diameter (in): | 1 in | Product Type: | High Performance ANSI Standard |
| Pin Length (in): | 2.23 in | Material: | Steel |
| Pin Diameter (in): | 0.5 in | Series: | Roller Chain |
| Chain Construction: | Riveted |
General Specifications
| UPC: | 698210224301 | Weight: | 4.82 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 7315110045 |
| Country of Origin: | Taiwan, Republic of China |

