Rex REX60R10BX Roller Chains - REX60R10BX
Part #:10488090
Catalog #:REX60R10BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inside Plate Height (in): | 0.71 in | Product Type: | High Performance ANSI Standard |
| Chain Pitch (in): | 0.75 in | Roller Diameter (in): | 0.469 in |
| Base Catalog No: | 60 | Width Between Outer Plates (in): | 0.5 in |
| Plate Thickness (in): | 0.09 in | Minimum Tensile Strength (lbs): | 7,030 lb |
| Sprocket Unit: | C-20 | Pin Diameter (in): | 0.234 in |
| Material: | Steel | Pin Length (in): | 1.1 in |
| Series: | Roller Chain | Number of Strands/Width: | 1 |
General Specifications
| UPC: | 698210574956 | Weight: | 0.99 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315110045 |
| Country of Origin: | Thailand |

