How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Category: | Roller Chain | Base Catalog No: | 12B-1 |
| ISO Chain Number: | ISO606-B | Pin Length (mm): | 22.3 mm |
| REX Minimum Tensile Strength (N): | 29,000 N | Chain Length (mm): | 6,019.8 mm |
| Transverse Pitch (mm): | 0 mm | Number of Strands/Width: | 1 |
| Chain Length (No. of Links): | 316 ST | Pin Diameter (mm): | 5.72 mm |
| Width Between Outer Plates (mm): | 15.75 mm | ISO Minimum Tensile Strength (N): | 28,900 N |
| Roller Diameter (mm): | 12.07 mm | Chain Pitch (mm): | 19.05 mm |
| Series: | Roller Chain | Chain Construction: | Riveted |
| Roller Style: | FLP | Lubrication: | VSK001: RexPro |
| Connecting Link: | I-V | Plate Style: | LSW |
General Specifications
| Weight: | 1.25 KG | HTC: | 73151190 |
| Country of Origin: | Germany |

