How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (mm): | 25.4 mm | Connecting Link: | I-I |
| Number of Strands/Width: | 1 | Pin Diameter (mm): | 8.28 mm |
| Roller Style: | FLP | Chain Length (mm): | 9,626.6 mm |
| ISO Minimum Tensile Strength (N): | 60,000 N | Base Catalog No: | 16B-1 |
| Width Between Outer Plates (mm): | 25.6 mm | Pin Length (mm): | 35.4 mm |
| REX Minimum Tensile Strength (N): | 71,000 N | Plate Style: | LSW |
| Transverse Pitch (mm): | 0 mm | Chain Category: | Roller Chain |
| Chain Construction: | Riveted | Series: | Roller Chain |
| Chain Length (No. of Links): | 379 ST | Lubrication: | VSK006: Structovis |
| Roller Diameter (mm): | 15.88 mm | ISO Chain Number: | ISO606-B |
General Specifications
| Weight: | 2.72 KG | HTC: | 73151190 |
| Country of Origin: | Germany |

