Morse Roller Chain Sprocket Split Taper Bushing - 100-6C 10FT
Part #:323903
Catalog #:100-6C 10FT
KEY FEATURES
- 60Q39 ROLLER CHAIN SPROCKET
- 60 Chain; 39 Teeth; 1 Row of Teeth; No Hardened Teeth; 9.74" Outside Dia; 9.321" Pitch Dia; B-Hub One Side; Bushed Mount; Q1 Bushing; 3/4" Chain Pitch; ANSI Roller Chain Chain Type; Keyway; Steel Material
- Available in package quantities or via quick-turnaround cut-to-length
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Product Type: | Roller Chain |
| Measurement System: | Imperial | Number of Strands/Width: | 6 |
| Number of Connecting Links Included: | 1 | Chain Pitch (in): | 1.25 in |
| Chain Family: | 100 | Material: | Steel |
| Roller Diameter (in): | 0.875 in | Standard Met: | ANSI B29.1 |
| Roller Width (in): | 1 in | Pin Diameter (in): | 0.375 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Plate Thickness (in): | 0.187 in | Total Length (ft): | 10 ft |
| Pin Length (in): | 10.905 in | Inside Plate Height (in): | 1.4 in |
| Base Catalog No: | 100-6 | Side Plate Configuration: | Hourglass |
| Minimum Tensile Strength (lbs): | 117,180 lb | Width Over Pins/Total Width (in): | 10.905 in |
General Specifications
| UPC: | 662288459743 | Weight: | 15.16 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 10.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

