Morse Rollerless Hoist Riveted Roller Chain - 85R 10FT
Part #:328720
Catalog #:85R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.141 in | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.46 in | Chain Family: | 85 |
| Chain Construction: | Riveted | Material: | Steel |
| Chain Pitch (in): | 0.5 in | Chain Type: | Rollerless Hoist |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Side Plate Configuration: | Hourglass | Pin Length (in): | 1.274 in |
| Total Length (ft): | 10 ft | Base Catalog No: | 85 |
| Inside Plate Height (in): | 0.934 in | Plate Thickness (in): | 0.125 in |
| Width Over Pins/Total Width (in): | 1.274 in |
General Specifications
| UPC: | 662288464891 | Weight: | 1.57 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

