Morse Rollerless Hoist Riveted Roller Chain - 105R 10FT
Part #:336322
Catalog #:105R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.75 in | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.554 in | Material: | Steel |
| Chain Construction: | Riveted | Chain Family: | 105 |
| Pin Diameter (in): | 0.375 in | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Rollerless Hoist | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.156 in | Total Length (ft): | 10 ft |
| Base Catalog No: | 105 | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 1.555 in | Pin Length (in): | 1.555 in |
| Inside Plate Height (in): | 1.166 in |
General Specifications
| UPC: | 662288474074 | Weight: | 2.39 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

