Morse Sintered Bushing Cottered Roller Chain - 60LL C 10FT
Part #:153329
Catalog #:60LL C 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Available in package quantities or via quick-turnaround cut-to-length
- Rigid manufacturing processes result in a fully-featured chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 0.468 in |
| Material: | Steel | Chain Construction: | Cottered |
| Chain Family: | 60 | Pin Diameter (in): | 0.234 in |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.5 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Sintered Bushing | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 0.99 in | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.094 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft | Base Catalog No: | 60LL |
| Pin Length (in): | 0.99 in |
General Specifications
| UPC: | 662288400523 | Weight: | 1.04 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

