Morse Sintered Bushing Riveted Roller Chain - 50LL R 10FT
Part #:153318
Catalog #:50LL R 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Available in package quantities or via quick-turnaround cut-to-length
- Rigid manufacturing processes result in a fully-featured chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Chain Family: | 50 |
| Chain Construction: | Riveted | Roller Diameter (in): | 0.4 in |
| Material: | Steel | Roller Width (in): | 0.375 in |
| Pin Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Chain Type: | Sintered Bushing | Chain Pitch (in): | 0.625 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.08 in | Base Catalog No: | 50LL |
| Pin Length (in): | 0.79 in | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 0.79 in | Inside Plate Height (in): | 0.584 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288400448 | Weight: | 0.69 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

