Morse Sintered Bushing Riveted Roller Chain - 80LL R 10FT
Part #:153337
Catalog #:80LL R 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Available in package quantities or via quick-turnaround cut-to-length
- Rigid manufacturing processes result in a fully-featured chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Chain Construction: | Riveted |
| Roller Diameter (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Chain Family: | 80 | Number of Connecting Links Included: | 1 |
| Material: | Steel | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 1 in | Product Type: | Roller Chain |
| Chain Type: | Sintered Bushing | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.934 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
| Base Catalog No: | 80LL | Width Over Pins/Total Width (in): | 1.274 in |
| Pin Length (in): | 1.274 in |
General Specifications
| UPC: | 662288400585 | Weight: | 1.68 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

