Morse Stainless Steel Riveted Roller Chain - 41SS R 10FT
Part #:159037
Catalog #:41SS R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Number of Connecting Links Included: | 1 |
| Material: | Stainless Steel | Chain Family: | 41 |
| Pin Diameter (in): | 0.141 in | Chain Construction: | Riveted |
| Roller Width (in): | 0.25 in | Roller Diameter (in): | 0.306 in |
| Chain Type: | Stainless Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.5 in | Plate Thickness (in): | 0.05 in |
| Pin Length (in): | 0.59 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.39 in | Minimum Tensile Strength (lbs): | 0.049 lb |
| Width Over Pins/Total Width (in): | 0.512 in | Base Catalog No: | 41SS |
General Specifications
| UPC: | 662288401827 | Weight: | 0.35 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

