Morse Stainless Steel Riveted Roller Chain - 40SS R 10FT
Part #:341773
Catalog #:40SS R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.3125 in | Chain Family: | 40 |
| Roller Diameter (in): | 0.312 in | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.156 in |
| Number of Connecting Links Included: | 1 | Material: | Stainless Steel |
| Chain Pitch (in): | 0.5 in | Chain Type: | Stainless Steel |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Plate Thickness (in): | 0.06 in | Inside Plate Height (in): | 0.466 in |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 0.63 in |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 0.068 lb |
| Base Catalog No: | 40SS | Pin Length (in): | 0.63 in |
General Specifications
| UPC: | 662288791195 | Weight: | 0.43 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

