Morse Stainless Steel Riveted Roller Chain - 80SS R 10FT
Part #:341776
Catalog #:80SS R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.625 in |
| Roller Width (in): | 0.625 in | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.312 in | Material: | Stainless Steel |
| Chain Family: | 80 | Number of Connecting Links Included: | 1 |
| Chain Type: | Stainless Steel | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.908 in | Base Catalog No: | 80SS |
| Width Over Pins/Total Width (in): | 1.274 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
| Pin Length (in): | 1.274 in |
General Specifications
| UPC: | 662288791225 | Weight: | 1.73 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Japan |

