Morse Standard Cottered Roller Chain - 60C 10FT
Part #:127722
Catalog #:60C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.5 in | Number of Connecting Links Included: | 1 |
| Number of Strands/Width: | 1 | Chain Construction: | Cottered |
| Material: | Steel | Pin Diameter (in): | 0.234 in |
| Chain Family: | 60 | Roller Diameter (in): | 0.468 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Minimum Tensile Strength (lbs): | 7,030 lb |
| Side Plate Configuration: | Hourglass | Pin Length (in): | 0.99 in |
| Inside Plate Height (in): | 0.7 in | Base Catalog No: | 60 |
| Plate Thickness (in): | 0.094 in | Width Over Pins/Total Width (in): | 0.99 in |
General Specifications
| UPC: | 662288395133 | Weight: | 1.03 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

