Morse Standard Cottered Roller Chain - 60-2C 10FT
Part #:127728
Catalog #:60-2C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Chain Construction: | Cottered |
| Roller Width (in): | 0.5 in | Material: | Steel |
| Pin Diameter (in): | 0.234 in | Chain Family: | 60 |
| Number of Strands/Width: | 2 | Roller Diameter (in): | 0.468 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.75 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Minimum Tensile Strength (lbs): | 14,060 lb | Transverse Pitch (in): | 0.897 in |
| Inside Plate Height (in): | 0.7 in | Base Catalog No: | 60-2 |
| Width Over Pins/Total Width (in): | 1.893 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.094 in | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 1.893 in |
General Specifications
| UPC: | 662288395195 | Weight: | 2.03 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

