Morse Standard Cottered Roller Chain - 80-2C 10FT
Part #:127735
Catalog #:80-2C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Material: | Steel |
| Number of Strands/Width: | 2 | Chain Family: | 80 |
| Pin Diameter (in): | 0.312 in | Chain Construction: | Cottered |
| Roller Width (in): | 0.625 in | Number of Connecting Links Included: | 1 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.934 in | Base Catalog No: | 80-2 |
| Pin Length (in): | 2.432 in | Minimum Tensile Strength (lbs): | 25,000 lb |
| Plate Thickness (in): | 0.125 in | Transverse Pitch (in): | 1.153 in |
| Width Over Pins/Total Width (in): | 2.432 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395256 | Weight: | 3.60 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 12.10 IN |
| Packaged Height: | 3.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

