Morse Standard Cottered Roller Chain - 160C 10FT
Part #:127746
Catalog #:160C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.562 in | Roller Diameter (in): | 1.125 in |
| Roller Width (in): | 1.25 in | Number of Strands/Width: | 1 |
| Chain Family: | 160 | Chain Construction: | Cottered |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 2 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 1.866 in | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 2.522 in | Plate Thickness (in): | 0.25 in |
| Total Length (ft): | 10 ft | Minimum Tensile Strength (lbs): | 50,000 lb |
| Base Catalog No: | 160 | Width Over Pins/Total Width (in): | 2.522 in |
General Specifications
| UPC: | 662288395331 | Weight: | 6.61 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 17.25 IN |
| Packaged Height: | 3.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

