Morse Standard Cottered Roller Chain - 200C 10FT
Part #:127749
Catalog #:200C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 1.562 in |
| Chain Construction: | Cottered | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.781 in | Chain Family: | 200 |
| Roller Width (in): | 1.5 in | Material: | Steel |
| Chain Type: | Standard | Chain Pitch (in): | 2.5 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.312 in |
| Pin Length (in): | 3.12 in | Width Over Pins/Total Width (in): | 3.12 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 2.25 in |
| Base Catalog No: | 200 | Minimum Tensile Strength (lbs): | 78,125 lb |
General Specifications
| UPC: | 662288395355 | Weight: | 10.92 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

