Browning Standard Cottered Roller Chain - J80 CP 10 FT CH
Part #:1293596
Catalog #:J80 CP 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.312 in | Roller Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.625 in |
| Chain Family: | 80 | Material: | Steel |
| Chain Construction: | Cottered | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Link Type: | Cotter Pin Roller Chain | Plate Thickness (in): | 0.125 in |
| Base Catalog No: | J80 | Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662289283606 | Weight: | 1.80 LB |
| Packaged Length: | 11.40 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

