Browning Standard Cottered Roller Chain - J140 C/P C/L
Part #:1297654
Catalog #:J140 C/P C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Roller Width (in): | 1 in |
| Pin Diameter (in): | 0.5 in | Material: | Steel |
| Number of Strands/Width: | 1 | Chain Family: | 140 |
| Roller Diameter (in): | 1 in | Chain Pitch (in): | 1.75 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Link Type: | Connecting | Plate Thickness (in): | 0.219 in |
| Inside Plate Height (in): | 1.634 in | Base Catalog No: | J140 |
General Specifications
| UPC: | 662289137824 | Weight: | 0.65 LB |
| Packaged Length: | 3.65 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

