Morse Standard Cottered Roller Chain - 80-3C 10FT
Part #:322054
Catalog #:80-3C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 80 | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.625 in | Chain Construction: | Cottered |
| Roller Width (in): | 0.625 in | Number of Strands/Width: | 3 |
| Material: | Steel | Pin Diameter (in): | 0.312 in |
| Chain Pitch (in): | 1 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.125 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Width Over Pins/Total Width (in): | 3.585 in |
| Pin Length (in): | 3.585 in | Base Catalog No: | 80-3 |
| Minimum Tensile Strength (lbs): | 37,500 lb | Inside Plate Height (in): | 0.934 in |
| Transverse Pitch (in): | 1.153 in |
General Specifications
| UPC: | 662288455400 | Weight: | 5.34 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 4.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

