Morse Standard Cottered Roller Chain - 100-3C 10FT
Part #:322062
Catalog #:100-3C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Chain Family: | 100 |
| Roller Width (in): | 0.75 in | Number of Strands/Width: | 3 |
| Material: | Steel | Number of Connecting Links Included: | 1 |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Pin Length (in): | 4.371 in | Base Catalog No: | 100-3 |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.166 in |
| Transverse Pitch (in): | 1.408 in | Total Length (ft): | 10 ft |
| Width Over Pins/Total Width (in): | 4.371 in | Minimum Tensile Strength (lbs): | 58,590 lb |
| Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662288455462 | Weight: | 7.60 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 5.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

