Morse Standard Cottered Roller Chain - 120-2C 10FT
Part #:322070
Catalog #:120-2C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Material: | Steel |
| Chain Family: | 120 | Roller Diameter (in): | 0.875 in |
| Number of Strands/Width: | 2 | Pin Diameter (in): | 0.438 in |
| Roller Width (in): | 1 in | Number of Connecting Links Included: | 1 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.5 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Base Catalog No: | 120-2 | Total Length (ft): | 10 ft |
| Pin Length (in): | 3.749 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 1.4 in | Minimum Tensile Strength (lbs): | 56,250 lb |
| Width Over Pins/Total Width (in): | 3.749 in | Transverse Pitch (in): | 1.789 in |
| Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662288455516 | Weight: | 8.20 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 5.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

