Morse Standard Cottered Roller Chain - 120-3C 10FT
Part #:322071
Catalog #:120-3C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Chain Family: | 120 |
| Roller Diameter (in): | 0.875 in | Number of Strands/Width: | 3 |
| Chain Construction: | Cottered | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.438 in | Material: | Steel |
| Chain Type: | Standard | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 1.4 in | Total Length (ft): | 10 ft |
| Pin Length (in): | 5.538 in | Base Catalog No: | 120-3 |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.187 in |
| Minimum Tensile Strength (lbs): | 84,375 lb | Width Over Pins/Total Width (in): | 5.538 in |
| Transverse Pitch (in): | 1.789 in |
General Specifications
| UPC: | 662288455523 | Weight: | 12.10 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 7.25 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

