Morse Standard Cottered Roller Chain - 140-3C 10.21FT
Part #:322079
Catalog #:140-3C 10.21FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Pin Diameter (in): | 0.5 in |
| Chain Construction: | Cottered | Roller Diameter (in): | 1 in |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Chain Family: | 140 | Roller Width (in): | 1 in |
| Chain Pitch (in): | 1.75 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Pin Length (in): | 5.965 in | Total Length (ft): | 10.21 ft |
| Transverse Pitch (in): | 1.924 in | Plate Thickness (in): | 0.219 in |
| Base Catalog No: | 140-3 | Minimum Tensile Strength (lbs): | 114,840 lb |
| Side Plate Configuration: | Hourglass | Width Over Pins/Total Width (in): | 5.965 in |
| Inside Plate Height (in): | 1.56 in |
General Specifications
| UPC: | 662288455578 | Weight: | 14.63 LB |
| Packaged Length: | 19.00 FT | Packaged Width: | 16.00 FT |
| Packaged Height: | 8.00 FT | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

