Morse Standard Riveted Roller Chain - 35-2R L.
Part #:089524
Catalog #:35-2R L.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.141 in | Roller Diameter (in): | 0.2 in |
| Number of Strands/Width: | 2 | Chain Family: | 35 |
| Chain Construction: | Riveted | Roller Width (in): | 0.1875 in |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.375 in | Chain Type: | Standard |
| Plate Thickness (in): | 0.05 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.35 in | Width Over Pins/Total Width (in): | 0.866 in |
General Specifications
| UPC: | 662288384618 | Weight: | 0.01 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Japan |

