Morse Standard Riveted Roller Chain - 41R L.
Part #:097385
Catalog #:41R L.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Roller Diameter (in): | 0.306 in |
| Material: | Steel | Pin Diameter (in): | 0.141 in |
| Number of Strands/Width: | 1 | Chain Family: | 41 |
| Roller Width (in): | 0.25 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 0.5 in |
| Width Over Pins/Total Width (in): | 0.512 in | Inside Plate Height (in): | 0.383 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.05 in |
General Specifications
| UPC: | 662288389286 | Weight: | 0.01 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Japan |

