Morse Standard Riveted Roller Chain - 41R 10FT
Part #:099654
Catalog #:41R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Roller Diameter (in): | 0.306 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.141 in | Chain Family: | 41 |
| Roller Width (in): | 0.25 in | Chain Construction: | Riveted |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.5 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Pin Length (in): | 0.512 in | Width Over Pins/Total Width (in): | 0.512 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.05 in | Inside Plate Height (in): | 0.383 in |
General Specifications
| UPC: | 662288389378 | Weight: | 0.29 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

